IESNA:LM-63-2002
[TEST]P1389629
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-760-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 70CRI 5700K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (84) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31051.6
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
201.6 260.4 545.9 1469.9 2847.3 3905.6 4594.3 5299.9 6190.2 7223.3 8298.4 9743.0 11263.3 12682.7 14077.0 15336.8 16202.0 16504.3 
16428.7 15815.6 15042.9 13942.6 12901.1 13136.3 14219.8 15488.0 16193.6 16277.5 16118.0 15916.4 14564.1 12531.5 8206.0 797.9 
218.4 109.2 75.6 0.0 
201.6 260.4 579.5 1453.1 2763.3 3914.0 4627.9 5266.3 6148.2 7147.7 8315.2 9659.0 11170.9 12724.7 14110.6 15353.6 16168.4 16470.7 
16378.3 15840.8 15017.7 13934.2 12985.1 13127.9 14228.2 15412.4 16185.2 16311.1 16134.8 15899.6 14673.3 12590.3 8567.1 
940.7 218.4 109.2 84.0 0.0 
201.6 260.4 529.1 1411.1 2620.5 3830.0 4510.3 5190.7 6047.4 7097.3 8239.6 9600.2 10969.3 12371.9 13547.8 14631.3 15513.2 15992.0 
16076.0 15723.2 15118.5 14488.5 13925.8 13724.2 14354.1 15521.6 16403.5 16781.5 16747.9 16605.1 15706.4 13841.8 10767.7 
2192.2 235.2 134.4 100.8 0.0 
201.6 252.0 470.4 1234.7 2410.6 3494.0 4443.1 5148.7 5904.6 6996.5 8122.0 9415.4 10809.7 12094.8 13203.5 14060.2 14816.1 15530.0 
16067.6 16202.0 16017.2 15748.4 15588.8 15605.6 15899.6 16722.7 17646.6 18318.5 18486.5 18469.7 17797.8 16311.1 13245.5 
4913.5 260.4 168.0 134.4 0.0 
201.6 243.6 411.6 932.3 1957.0 3082.5 4098.8 4955.5 5719.8 6643.7 7811.2 9062.7 10364.5 11666.4 12926.3 13858.6 14580.9 15143.7 
15664.4 16017.2 16344.7 16420.3 16487.5 16621.9 16915.9 17461.8 18234.5 18889.7 19099.7 19175.2 18620.9 16504.3 13304.2 
8617.5 386.4 218.4 168.0 0.0 
201.6 243.6 369.6 789.5 1679.8 2763.3 3855.2 4779.1 5535.0 6433.7 7466.8 8777.1 10121.0 11448.0 12716.3 13741.0 14412.9 14908.5 
15286.4 15614.0 15908.0 16176.8 16420.3 16705.9 17109.1 17621.4 18360.5 19024.1 19242.4 19225.6 18242.9 16050.8 13690.6 
9642.2 1150.7 243.6 193.2 0.0 
201.6 235.2 352.8 663.5 1411.1 2393.8 3468.8 4485.1 5325.1 6190.2 7156.1 8424.3 9659.0 10902.1 12204.0 13245.5 14077.0 14505.3 
14782.5 15093.3 15420.8 15740.0 16118.0 16546.3 16941.1 17512.2 18226.1 18898.1 19066.1 18830.9 17478.6 15572.0 13707.4 
9827.0 2276.2 285.6 218.4 0.0 
201.6 235.2 294.0 470.4 839.9 1595.8 2494.5 3410.1 4485.1 5442.6 6349.8 7248.5 8306.8 9465.8 10650.1 11868.0 12926.3 13640.2 14144.2 
14538.9 14925.3 15261.2 15622.4 15950.0 16269.1 16605.1 17184.7 17713.8 17638.2 17335.8 16134.8 14816.1 12632.3 9692.6 
5770.2 403.2 294.0 0.0 
201.6 226.8 252.0 319.2 470.4 747.5 1276.7 1973.8 2763.3 3670.4 4619.5 5610.6 6593.3 7534.0 8499.9 9499.4 10599.7 11557.2 12523.1 
13321.0 14001.4 14580.9 15135.3 15614.0 16025.6 16386.7 16529.5 16403.5 16092.8 15740.0 14681.7 13346.2 10944.1 8189.2 5283.1 
1562.2 361.2 0.0 
201.6 218.4 226.8 252.0 285.6 352.8 462.0 629.9 881.9 1293.5 1831.0 2452.6 3149.7 3838.4 4686.7 5518.2 6467.3 7508.8 8609.1 9801.8 11011.3 
12111.6 13060.7 13825.0 14530.5 15059.7 15370.4 15370.4 14984.1 14572.5 12439.1 8533.5 4367.6 2074.6 1066.7 369.6 352.8 0.0 
201.6 210.0 210.0 210.0 218.4 218.4 226.8 243.6 268.8 302.4 344.4 403.2 462.0 537.5 638.3 772.7 932.3 1133.9 1411.1 1789.0 2309.8 3015.3 4056.8 
5325.1 7004.9 8726.7 9961.4 10163.0 9297.9 8273.2 5946.6 4098.8 2704.5 1461.5 503.9 92.4 25.2 0.0 
201.6 201.6 201.6 201.6 193.2 193.2 193.2 184.8 193.2 193.2 201.6 210.0 218.4 226.8 226.8 235.2 243.6 260.4 277.2 310.8 369.6 436.8 579.5 831.5 1293.5 
2116.6 3267.3 4048.4 3611.6 3032.1 1570.6 764.3 336.0 117.6 58.8 33.6 16.8 0.0 
201.6 201.6 193.2 184.8 176.4 168.0 159.6 159.6 151.2 151.2 151.2 151.2 142.8 142.8 134.4 126.0 117.6 100.8 100.8 92.4 92.4 92.4 92.4 84.0 75.6 84.0 
92.4 100.8 100.8 84.0 50.4 42.0 25.2 25.2 16.8 16.8 16.8 0.0 
201.6 193.2 176.4 159.6 151.2 134.4 126.0 117.6 109.2 100.8 92.4 84.0 67.2 58.8 50.4 33.6 25.2 25.2 16.8 16.8 16.8 8.4 8.4 8.4 8.4 8.4 8.4 8.4 8.4 8.4 0.0 8.4 8.4 
8.4 8.4 16.8 16.8 0.0 
201.6 176.4 159.6 142.8 134.4 117.6 109.2 92.4 75.6 67.2 50.4 42.0 33.6 25.2 16.8 8.4 8.4 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.4 8.4 
8.4 16.8 0.0 
201.6 176.4 151.2 134.4 117.6 100.8 84.0 67.2 42.0 33.6 25.2 16.8 16.8 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.4 8.4 8.4 
16.8 0.0 
201.6 168.0 142.8 117.6 100.8 84.0 58.8 42.0 25.2 16.8 16.8 8.4 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.4 8.4 8.4 
8.4 0.0 
201.6 159.6 134.4 117.6 92.4 67.2 50.4 33.6 16.8 16.8 8.4 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.4 8.4 8.4 8.4 
0.0 
201.6 159.6 134.4 109.2 92.4 58.8 42.0 25.2 16.8 8.4 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 8.4 8.4 8.4 
0.0 
201.6 168.0 134.4 109.2 92.4 58.8 42.0 25.2 16.8 8.4 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
201.6 168.0 134.4 109.2 92.4 58.8 42.0 33.6 25.2 16.8 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
201.6 168.0 134.4 109.2 92.4 67.2 50.4 33.6 25.2 16.8 8.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
